Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A-Spring - Spring loaded Units
Bill of material
A1026-13
ORDERNO
Article-number
A1026-13 kg
SER
Series
3
BALL
Ball-Ø
32.0 mm
FH
Finish housing
steel zinc plated
FB
Finish balls
zinc plated
LC
Load capacity
100 kg
LCD
Load capacity depress
200 kg
A
-
B
10.4
C
7.7 mm
D
60.0 mm
E
-
F
-
L
95.3 mm
S
84.9 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices